IESNA:LM-63-2002
[TEST]P955853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-935-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32450
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3555 3882.8 4239.4 4618.1 4945.9 5220.6 5428.8 5550.6 5570.6 5510.8
5448.7 5444.3 5482 5563.9 5756.6 6237.2 7431.1 9223 10819.9 12047
12990.6 13881 14685 15440.3 15947.5 15216.6 12317.2 8616.1 5958.2 4006.8
1690 536 254.7 110.7 35.4 0 0
3555 3889.4 4266 4631.4 4961.4 5236.1 5457.6 5579.4 5597.1 5544
5475.3 5473.1 5501.9 5586.1 5783.2 6159.7 7187.5 8935 10715.8 11987.2
12968.4 13956.3 14711.6 15451.4 15998.5 15526.7 12842.2 9169.8 6243.9 4155.2
1798.5 582.5 296.8 130.7 46.5 0 0
3555 3885 4250.5 4602.6 4917.1 5178.5 5380.1 5506.3 5519.6 5473.1
5422.2 5413.3 5444.3 5528.5 5716.7 6068.9 6903.9 8478.8 10250.7 11628.4
12647.3 13719.3 14735.9 15668.4 16456.9 16682.9 14875.5 11575.2 7809.9 5072.2
2347.8 925.8 520.5 287.9 132.9 44.3 0
3555 3858.4 4197.3 4534 4817.5 5058.9 5251.6 5351.3 5384.5 5364.6
5326.9 5322.5 5349.1 5388.9 5499.7 5723.4 6104.4 6981.5 8478.8 10197.5
11725.9 13145.6 14594.2 15958.6 17263.2 18282.1 18970.9 19026.3 17834.6 14149
7951.6 2846.2 1142.9 611.3 281.3 64.2 0
3555 3814.1 4113.1 4421 4689 4917.1 5098.8 5220.6 5276 5289.3
5287 5300.3 5338 5373.4 5444.3 5606 5889.5 6317 7116.6 8467.7
10233 12117.9 14013.9 15987.4 17615.4 19152.5 20660.9 22346.5 23659.9 22694.2
17954.2 9889.7 3891.6 1740.9 735.4 75.3 0
3555 3789.7 4053.3 4319.1 4562.8 4786.5 4968.1 5109.8 5187.4 5242.7
5282.6 5346.8 5444.3 5521.8 5594.9 5710.1 5956 6350.2 6952.7 7690.2
8777.8 10202 11823.3 13564.2 15360.6 17351.8 19575.6 22187 25784 27921.4
25544.8 19201.2 10443.4 3725.5 925.8 53.2 0
3555 3776.5 4035.6 4303.6 4540.6 4764.3 4957 5096.6 5180.7 5233.9
5289.3 5353.5 5446.5 5528.5 5614.9 5743.3 5982.5 6370.1 6977 7758.9
8802.1 10197.5 11781.2 13486.7 15318.5 17331.8 19604.4 22353.1 25779.6 27793
25197.1 18833.6 10392.5 3800.8 914.8 59.8 0
3555 3732.2 3944.8 4177.4 4401.1 4618.1 4813 4977 5094.3 5185.2
5280.4 5395.6 5521.8 5628.1 5732.2 5880.6 6119.9 6489.8 7039.1 7787.7
8740.1 9905.2 11302.8 12913.1 14733.7 16782.5 19019.6 21436.1 24404.1 26672.2
23571.3 14720.4 6678 2272.5 540.4 46.5 0
3555 3703.4 3862.8 4046.7 4246 4447.6 4646.9 4821.9 4981.4 5120.9
5267.1 5406.7 5539.5 5656.9 5789.8 5982.5 6259.4 6686.9 7329.2 8206.3
9366.9 10751.3 12357.1 14111.3 15896.6 17774.8 19704 21752.9 23790.6 24477.2
21748.4 14576.5 6270.5 1880.5 757.5 210.4 0
3555 3652.4 3767.6 3900.5 4066.6 4248.2 4425.4 4609.3 4777.6 4948.2
5120.9 5278.2 5411.1 5552.8 5703.5 5882.9 6161.9 6609.4 7300.4 8308.2
9619.5 11132.3 12751.4 14392.6 16027.3 17668.5 19358.5 20977.6 21715.2 20308.7
15991.8 8022.5 2166.2 821.7 447.4 124 0
3555 3599.3 3656.9 3749.9 3873.9 4009 4170.7 4328 4498.5 4658
4844.1 5023.5 5200.7 5386.7 5579.4 5809.8 6126.5 6618.2 7358 8463.3
9914 11635 13296.2 14727.1 15965.2 17136.9 18089.4 18315.3 17163.5 14022.7
8749 3198.4 642.3 197.1 68.7 24.4 0
3555 3572.7 3597.1 3667.9 3769.8 3882.8 4017.9 4157.4 4308 4469.7
4642.5 4819.7 5014.6 5214 5435.4 5701.2 6049 6560.6 7278.3 8261.7
9579.6 11107.9 12509.9 13382.6 13783.5 13856.6 13559.8 12620.7 10899.7 8356.9
4919.4 1674.5 381 108.5 31 13.3 0
3555 3537.2 3539.5 3577.1 3645.8 3729.9 3831.8 3940.4 4048.9 4150.8
4263.7 4367.8 4489.7 4607.1 4735.5 4890.6 5118.7 5477.5 6044.6 6870.7
7931.7 9008.1 9750.1 9854.2 9260.6 8157.6 6580.6 4620.3 2633.6 1204.9
516.1 194.9 73.1 28.8 13.3 2.2 0
3555 3475.2 3428.7 3402.1 3380 3340.1 3271.5 3162.9 3019 2848.4
2653.5 2447.5 2241.5 2057.7 1915.9 1811.8 1736.5 1707.7 1856.1 2199.4
2580.4 2892.7 2875 2370 1661.2 1107.5 766.4 533.8 356.6 221.5
139.5 88.6 44.3 17.7 4.4 0 0
3555 3417.6 3311.3 3178.4 2987.9 2750.9 2471.9 2159.6 1827.3 1501.7
1264.7 1140.7 1114.1 1125.2 1162.8 1196.1 1222.6 1224.9 1196.1 1136.3
1069.8 1003.4 932.5 855 753.1 626.8 489.5 352.2 263.6 192.7
124 73.1 28.8 11.1 4.4 0 0
3555 3366.7 3176.2 2921.5 2571.5 2188.4 1787.5 1433.1 1229.3 1160.6
1125.2 1094.2 1069.8 1045.4 1032.2 1023.3 1012.2 987.9 934.7 857.2
779.7 702.1 626.8 540.4 454.1 378.8 323.4 274.7 217.1 148.4
75.3 37.7 17.7 6.6 0 0 0
3555 3315.8 3047.7 2640.2 2188.4 1729.9 1368.8 1231.5 1191.6 1158.4
1125.2 1092 1058.7 1025.5 976.8 921.4 857.2 781.9 699.9 620.2
544.9 478.4 425.3 383.2 343.3 305.7 265.8 210.4 144 97.5
64.2 35.4 15.5 6.6 0 0 0
3555 3284.7 2919.3 2443.1 1907.1 1455.2 1271.4 1233.7 1198.3 1160.6
1129.6 1092 1052.1 1003.4 941.3 863.8 779.7 693.3 602.5 513.9
440.8 394.3 361 330 296.8 263.6 225.9 179.4 141.8 113
82 53.2 17.7 2.2 0 0 0
3555 3240.4 2795.2 2230.4 1676.7 1348.9 1275.8 1240.4 1204.9 1167.3
1134 1098.6 1056.5 998.9 921.4 839.5 739.8 640.1 531.6 454.1
403.1 372.1 347.7 321.2 292.4 256.9 212.6 175 146.2 115.2
84.2 53.2 15.5 0 0 0 0
3555 3236 2755.4 2148.5 1588.1 1335.6 1289.1 1251.4 1213.8 1178.3
1142.9 1103 1061 998.9 923.6 824 711 598 505 434.1
389.8 361 334.5 305.7 272.4 230.4 183.8 152.8 124 95.2
64.2 35.4 8.9 0 0 0 0
3555 3236 2726.6 2104.2 1550.5 1335.6 1298 1260.3 1218.2 1178.3
1142.9 1105.3 1063.2 1007.8 936.9 839.5 719.9 600.2 498.4 423.1
378.8 352.2 325.6 294.6 256.9 203.8 157.3 130.7 106.3 79.7
50.9 19.9 2.2 0 0 0 0
3555 3247.1 2739.9 2110.8 1550.5 1335.6 1298 1260.3 1220.4 1182.8
1145.1 1107.5 1067.6 1014.4 943.6 835 715.4 591.4 489.5 416.4
376.5 350 321.2 292.4 252.5 190.5 148.4 124 97.5 70.9
44.3 15.5 0 0 0 0 0
